IESNA:LM-63-2002
[TEST]P950149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21618
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4339.6 4341.9 4332.7 4313.3 4200.1 4082.3 4062.9 4156.6 4373.9 4663.2
5013.1 5415.6 5839.9 6149.8 6387.6 6623.2 6838.2 6967.4 7012 6964
6721.5 6285.9 5729 4846.2 3558.6 2072 1608.9 1471.7 1308.2 1065.7
818.8 635.8 476.8 298.5 170.4 68.6 0
4339.6 4321.3 4312.2 4299.6 4189.8 4069.7 4052.6 4137.2 4346.5 4644.9
4985.7 5374.5 5798.7 6118.9 6347.6 6587.7 6800.4 6937.7 7001.7 6944.5
6683.8 6257.3 5691.2 4770.7 3446.5 2006.9 1590.6 1458 1292.2 1047.5
808.5 627.8 454 287 165.8 66.3 0
4339.6 4333.9 4329.3 4316.7 4229.8 4114.3 4077.7 4147.5 4330.5 4610.6
4942.2 5315 5735.8 6106.3 6362.5 6600.3 6850.7 7021.1 7127.5 7118.3
6942.2 6551.1 6014.8 5180.1 3948.5 2335 1619.2 1470.5 1333.3 1143.5
922.8 686.1 507.7 331.6 180.7 82.3 0
4339.6 4329.3 4323.6 4333.9 4274.4 4174.9 4130.3 4165.8 4293.9 4518
4816.5 5149.2 5534.6 5950.8 6283.6 6547.7 6801.6 7022.3 7153.8 7215.5
7146.9 6906.8 6479.1 5729 4599.2 2942.2 1666.1 1382.5 1257.9 1109.2
951.4 790.2 611.8 408.2 233.3 104.1 0
4339.6 4335 4338.5 4361.3 4349.9 4297.3 4232.1 4225.3 4283.6 4417.4
4623.2 4888.5 5206.4 5572.3 5971.4 6340.7 6627.8 6877 7097.7 7260.1
7305.9 7205.2 6954.8 6546.6 5748.4 4332.7 2411.7 1223.6 962.8 810.7
660.9 532.9 415.1 292.7 158.9 58.3 0
4339.6 4341.9 4354.5 4385.3 4415.1 4415.1 4384.2 4355.6 4360.2 4416.2
4527.1 4701 4935.4 5212.1 5522 5915.4 6333.9 6687.2 6891.9 6988
7050.9 7081.7 7071.4 7058.9 6936.5 6216.1 4654.1 2592.3 1179 757
595.8 462 337.3 232.1 133.8 49.2 0
4339.6 4344.2 4368.2 4404.8 4457.4 4504.3 4536.3 4561.4 4559.2 4602.6
4675.8 4787.9 4943.4 5121.8 5340.2 5606.6 5909.6 6242.4 6542 6790.1
7040.6 7321.9 7603.2 7895.9 8258.4 8461.9 7834.2 6197.8 4004.6 2011.4
965.1 593.5 402.5 261.9 149.8 52.6 0
4339.6 4347.6 4380.8 4433.4 4490.6 4547.7 4616.3 4694.1 4787.9 4907.9
5061.2 5237.3 5427.1 5637.5 5887.9 6194.4 6540.9 6922.8 7339 7789.6
8309.9 8878.2 9514 10146.3 10855.3 11679.8 12483.7 12687.2 11948.5 10193.2
7576.9 4806.2 2802.7 1548.3 683.8 164.7 0
4339.6 4359 4399.1 4459.7 4519.1 4572.9 4638.1 4727.3 4831.3 4989.1
5197.2 5436.2 5719.8 6069.7 6495.1 7022.3 7632.9 8339.6 9101.2 9878.8
10762.7 11602 12592.3 13598.6 14806.1 15993.1 17502.5 19119.4 20405.9 20270.9
17838.7 13443.1 8497.4 3405.4 622.1 137.2 0
4339.6 4357.9 4407.1 4464.3 4523.7 4587.7 4655.2 4745.6 4854.2 5010.8
5203 5433.9 5707.2 6058.3 6494 7047.4 7680.9 8447.1 9293.3 10160.1
11070.3 12000 12996 14082.3 15241.8 16450.5 17822.7 19313.8 20770.7 21027.9
18601.4 13576.9 7702.7 2005.7 427.7 126.9 0
4339.6 4356.8 4395.6 4472.3 4535.1 4604.9 4662.1 4745.6 4859.9 4997.1
5162.9 5351.6 5566.6 5861.6 6249.3 6718.1 7285.3 7982.8 8777.6 9644.3
10515.7 11408.8 12331.6 13316.1 14391 15447.6 16548.8 17512.8 18245.8 17720.9
15272.7 10524.8 4580.9 883.9 266.4 88.1 0
4339.6 4352.2 4404.8 4471.1 4531.7 4592.3 4649.5 4715.8 4808.4 4907.9
5025.7 5140.1 5254.4 5408.8 5635.2 5934.8 6295 6778.7 7348.2 7993.1
8695.2 9421.4 10134.9 10859.9 11613.5 12319 13026.8 13668.3 13804.4 12608.3
10166.9 6985.7 2981.1 593.5 178.4 49.2 0
4339.6 4352.2 4395.6 4446 4496.3 4527.1 4558 4584.3 4608.3 4636.9
4646.1 4615.2 4556.9 4495.1 4451.7 4449.4 4511.1 4687.2 4973.1 5333.3
5759.8 6229.8 6703.2 7174.4 7631.8 8012.6 8239 8365.9 8043.4 6766.1
4961.7 3068 1223.6 347.6 128.1 32 0
4339.6 4336.2 4346.5 4361.3 4352.2 4291.6 4197.8 4057.2 3871.9 3627.2
3320.7 2964 2609.5 2313.3 2077.8 1883.4 1733.6 1637.5 1588.3 1576.9
1607.8 1669.5 1729 1787.3 1814.7 1770.1 1632.9 1414.5 1080.6 767.3
558 404.8 295 207 124.6 33.2 0
4339.6 4311 4275.6 4205.8 4080 3870.8 3590.6 3235 2837 2475.7
2179.5 1922.2 1684.4 1508.3 1412.2 1367.6 1336.8 1299 1259 1221.3
1176.7 1116.1 1045.2 982.3 921.7 861.1 801.6 737.6 662.1 576.3
488.3 402.5 311 213.8 116.6 26.3 0
4339.6 4282.4 4178.4 4002.3 3727.8 3337.9 2910.2 2503.1 2203.5 1948.5
1731.3 1608.9 1538 1476.3 1412.2 1358.5 1329.9 1319.6 1300.2 1256.7
1193.8 1130.9 1066.9 1005.1 937.7 871.4 803.9 731.8 662.1 585.5
504.3 413.9 311 201.3 102.9 21.7 0
4339.6 4264.1 4089.2 3802.2 3381.3 2867.9 2433.4 2132.6 1892.5 1742.7
1671.8 1606.6 1538 1464.8 1397.4 1356.2 1343.6 1336.8 1320.8 1269.3
1150.4 1082.9 1022.3 964 910.2 859.9 798.2 729.6 656.4 574
484.8 388.8 288.2 194.4 104.1 28.6 0
4339.6 4234.4 3990.8 3594 3049.7 2514.6 2172.7 1919.9 1782.7 1723.3
1648.9 1576.9 1527.7 1475.1 1403.1 1357.3 1336.8 1309.3 1188.1 1136.6
1119.5 1112.6 1093.2 1062.3 1015.4 953.7 866.8 785.6 696.4 607.2
515.7 424.2 329.3 233.3 137.2 46.9 0
4339.6 4226.4 3929.1 3436.2 2817.6 2333.9 2028.6 1833 1774.7 1707.3
1624.9 1568.9 1533.4 1486.6 1400.8 1342.5 1296.7 1171 1127.5 1109.2
1094.3 1090.9 1077.2 1040.6 977.7 903.4 823.3 736.4 646.1 564.9
486 408.2 333.9 258.4 259.6 196.7 0
4339.6 4195.5 3842.2 3285.3 2641.5 2225.3 1941.7 1815.9 1773.6 1697
1618.1 1567.7 1538 1491.1 1390.5 1302.5 1187 1096.6 1068 1041.7
1024.6 1014.3 967.4 914.8 855.3 795.9 726.1 658.7 584.3 508.9
438 364.8 296.2 356.8 320.2 107.5 0
4339.6 4186.4 3811.3 3231.5 2569.5 2138.4 1884.5 1809 1770.1 1695.8
1618.1 1571.2 1549.5 1506 1383.6 1254.4 1103.5 1040.6 1000.6 968.6
952.5 917.1 857.6 802.7 746.7 683.8 628.9 574 515.7 463.1
436.8 345.3 287 396.8 183 45.7 0
4339.6 4201.2 3834.2 3238.4 2585.5 2166.9 1894.8 1813.6 1781.6 1708.4
1624.9 1580.3 1557.5 1518.6 1399.7 1255.6 1101.2 1038.3 996 962.8
944.5 910.2 851.9 800.5 743.3 682.7 622.1 567.2 513.4 449.4
393.4 323.6 287 397.9 157.8 38.9 0
